Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

ATL 100 - automatic transfer switch controller


ArchivesArchives
Page 11 of 95     

ATL 100 - automatic transfer switch controller


Modular automatic transfer switch controller for 2 power sources with single phase control


ATL 100 - automatic transfer switch controller
Modular. Compact. Reliable. LOVATO Electric extends its range of automatic switch controllers with the new ATL100. ATL100 is the smallest device of the ATL series: it is housed in a modular enclosure (3 modules) and it’s suitable for two independent sources monitoring, whose switching is managed with a single-phase control.

  • Voltage value selectable via bypass terminals (110VAC or 230VAC)
  • Minimum and maximum voltage tripping thresholds: 80% and 120% of the of the rated voltage set value
  • 2 single-phase input L+N
  • 2 single-phase output L+N
  • Main line: L1
  • Input voltage range: 80… 264 VAC
  • LED indication status: alarms, input and output status
  • Current output: 4A max
  • Din rail mounting or screw-type by means of removable clips
  • Modular housing (3 modules)
  • IEC degree of protection: IP40 on front, IP20 at rear
  • Working temperature: -30…+70°C

 

Find out more

Page 11 of 95     
ArchivesArchives

New products