ADXC045600R2
- Type of product: Ultra compact, two phase control
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 220…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 45
- Rated motor power IEC ratings (T≤40°C) 230VAC: 11
- Rated motor power IEC ratings (T≤40°C) 400VAC: 22
- Rated motor power IEC ratings (T≤40°C) 500VAC: 30
- Functions: Basic parameters only
Order code | ADXC045600R2 |
---|---|
Weight [g] | 780 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 205X175X050 |
Volume [cm³] | 1793.75 |
Bar code [EAN13] | 8013975209561 |
HS Code | 85044090 |