Soft starter, ADXC... type, with integrated by-pass. Three-phase 400VAC motor control, auxiliary supply: starter 110...400VAC (L1-L2-L3 inputs); start command 24VAC/DC (A1-A2 terminals), 37A
- Type of product: Ultra compact, two phase control
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 220...400VAC
- Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
- Rated starter current Ie: 37
- Rated motor power IEC ratings (T≤40°C) 230VAC: 9
- Rated motor power IEC ratings (T≤40°C) 400VAC: 18.5
- Functions: Basic parameters only