ADXC012600R2
- Type of product: Ultra compact, two phase control
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 220…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 12
- Rated motor power IEC ratings (T≤40°C) 230VAC: 3
- Rated motor power IEC ratings (T≤40°C) 400VAC: 5.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 5.5
- Functions: Basic parameters only
Order code | ADXC012600R2 |
---|---|
Weight [g] | 500 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 175X150X050 |
Volume [cm³] | 1312.5 |
Bar code [EAN13] | 8013975209417 |
HS Code | 85044090 |