8LT4K03BG

Steady light module. Ø45mm. Built-in LED circuit. Green, red with continuous or pulsed sound, 24VDC
  • Type of product: Signal tower
  • Diameter: 45 / 1.77
  • Type: Pre-assembled
  • Components: Steady-light and pulsed or continuous sound light modules
  • Series: 8LT4
  • Colour: Green, red
  • Supply voltage: 24VDC
  • Type of light: Steady
  • Sound intensity: 80
  • N° of layers: 2 colours
  • Sound module for pre-assembled type: Yes
  • Housing Material: Polycarbonate
Order code 8LT4K03BG
Weight [g] 240
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X045X045
Volume [cm³] 374.625
Bar code [EAN13] 8013975218778
HS Code 85365080