8LB6S2B8
- Type of product: Signal beacon
- Ø size [mm-inch]: 62 / 2.44
- Components: Sound-light pulsed or continuous modules
- Series: 8LB6
- Colour: White
- Supply voltage: 24VAC/VDC
- Type of light: Blinking or steady
- Sound intensity [dB]: 80
- Housing material: Polycarbonate
Order code | 8LB6S2B8 |
---|---|
Weight [g] | 84 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 070X070X074 |
Volume [cm³] | 362.6 |
Bar code [EAN13] | 8013975177471 |
HS Code | 85365080 |