51ADX0640
- Type of product: Advanced, three phase control
- Number of controlled phases: 3
- Supplies voltage Rated supply voltage: 208…415VAC
- Supplies voltage auxiliary supply voltage (Us): 208…240VAC
- Rated starter current Ie: 640
- Rated motor power IEC ratings (T≤40°C) 230VAC: 200
- Rated motor power IEC ratings (T≤40°C) 400VAC: 355
- Rated motor power IEC ratings (T≤40°C) 500VAC: 440
- Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
Order code | 51ADX0640 |
---|---|
Weight [g] | 106000 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 790X650X430 |
Volume [cm³] | 220805 |
Bar code [EAN13] | 8013975064122 |
HS Code | 85371098 |