51ADX0310
- Type of product: Advanced, three phase control
- Number of controlled phases: 3
- Rated operational voltage: 208…415VAC
- Rated supply voltage: 208…240VAC
- Rated starter current Ie [A]: 310
- Rated motor power 230VAC [kW]: 90
- Rated motor power 400VAC [kW]: 160
- Rated motor power 500VAC [KW]: 200
- Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
Order code | 51ADX0310 |
---|---|
Weight [g] | 48900 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 640X600X380 |
Volume [cm³] | 145920 |
Bar code [EAN13] | 8013975064030 |
HS Code | 85371098 |