31LV1E230
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 7...8 fixed
- Number of relay outputs: 1
- Rated supply voltage: 110...120VAC
- Type of installation: 8-pin plug-in housing (socket S8)
Order code | 31LV1E230 |
---|---|
Weight [g] | 260 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 080X040X099 |
Volume [cm³] | 316.8 |
Bar code [EAN13] | 8013975091951 |
HS Code | 85364900 |