11SM1B16
- Thermal trip adjustment range: 0.63…1
- Rated current (In): 1
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 100
Order code | 11SM1B16 |
---|---|
Weight [g] | 278 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975070796 |
HS Code | 85362010 |