11RF91V5

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual resetting. Direct mounting on BG06, BG09, BG12 mini-contactors, 0.9...1.5A
  • Type of product: Thermal overload relays
  • Operational current [A]: 0.9...1.5
  • Reset mode: Manual
  • For contactor series: BG
  • Type: Phase failure / Single-phase sensitive
  • Fixing: Direct mounting on BG06... BG09... BG12…
Order code 11RF91V5
Weight [g] 114
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975020180
HS Code 85364900