11RF9015

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual resetting. Direct mounting on BG06, BG09, BG12 mini-contactors, 0.09...0.15A
  • Type of product: Thermal overload relays
  • Operational current [A]: 0.09...0.15
  • Reset mode: Manual
  • For contactor series: BG
  • Type: Phase failure / Single-phase sensitive
  • Type of mounting: Direct mounting on BG06... BG09... BG12…
Order code 11RF9015
Weight [g] 121
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975020104
HS Code 85364900