11LMS2504T
- Thermal trip adjustment range [A]: 0.25…0.4
- Rated current In [A]: 0
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
Order code | 11LMS2504T |
---|---|
Weight [g] | 232 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 083X045X089 |
Volume [cm³] | 334.22 |
Bar code [EAN13] | 8013975017395 |
HS Code | 85362010 |