11BGTP0901D220
- Type of product: Reversing contactor assemblies
- Operating current (≤440V) [A]: 9
- UL/CSA horsepower ratings 480V [HP]: 5
- Type: Open frame, with built-in interlock only with rear pcb solder pins
- Type of coil: DC coil
- Contactor coil voltage: 220VDC
Order code | 11BGTP0901D220 |
---|---|
Weight [g] | 480 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 097X065X090 |
Volume [cm³] | 567.45 |
Bar code [EAN13] | 8013975145630 |
HS Code | 85365080 |