11BGT1210D125
- Type of product: Reversing contactor assemblies
- Yielded mechanical performance for three-phase AC motor 460/480V: 7.5
- Type: Open frame, with built-in interlock with power wiring only
- Type of coil: DC coil
- Contactor coil voltage: 125VDC
Order code | 11BGT1210D125 |
---|---|
Weight [g] | 465 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 097X065X090 |
Volume [cm³] | 567.45 |
Bar code [EAN13] | 8013975095867 |
HS Code | 85365080 |