11BGR0901A024
- Type of product: Reversing contactor assemblies
- Yielded mechanical performance for three-phase AC motor 460/480V: 5
- Type: Open frame, with external interlock with power and auxiliary wiring
- Type of coil: AC coil
- Contactor coil voltage: 24VAC 50/60HZ
Order code | 11BGR0901A024 |
---|---|
Weight [g] | 394 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 097X065X090 |
Volume [cm³] | 567.45 |
Bar code [EAN13] | 8013975083123 |
HS Code | 85365080 |