Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BGP0901A02460

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 9A, AC COIL 60HZ, 24VAC, 1NC AUXILIARY CONTACT, REAR PCB SOLDER PIN

Add to cart
Order code 11BGP0901A02460
Weight [g]200
Qty. per package1
Multiple qty. of packs per order 10
Package dimensions [mm]060X045X070
Volume [cm³]189
Bar code [EAN13]8013975144770
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
cURus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BGP09
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 20
Operating current
Operational current AC1 (≤40°C) A 20
Operational current AC3 (≤440V ≤55°C) A 9
Operational current AC4 (400V) A 4
Rated operational power AC1 (T≤40°C)
230V kW 8
400V kW 14
500V