Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BGF0022D024

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BG00 TYPE, DC COIL, 24VDC, 2NO AND 2NC, FASTON TERMINALS

Add to cart
Order code 11BGF0022D024
Weight [g]212
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975120385
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BGF00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Protection fuse
gG (IEC) A 16
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 18
max 12
Flexible w/o lug conductor section
min mm² 0.75
max mm² 2.5
Flexible c/w lug conductor section
min mm² 1.5
max mm² 2.5
Flexible with insulated spade lug conductor section
min mm² 1.5
max mm² 2.5
Power terminal protection according to IEC/EN 60529 IP20 when wired
Auxiliary contact characteristics
Type of contact 2 NO + 2 NC
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A600 - Q600
Operating current AC15
230V A 3
400V A 1.9
500V A 1.4
Operating current DC12
110V A 2.9
Operating current DC13
24V A 2.9
48V A 1.4
60V A 1.1
110V A Screw / DIN rail 35mm
125V A 0.3
220V A 0.1
600V A 0.6
Ambient conditions
Temperature
Operating temperature
min °C -40
max °C 60
Storage temperature
min °C -55
max °C 70
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.212
Operations
Mechanical life Cycles 20000000
Safety related data
Performance level B10d according to EN/ISO 13489-1
mechanical load Cicli 20000000
EMC compatibility yes
DC coil operating
DC rated control voltage
min V 6
max V 480
DC operating voltage
pick-up
min %Us 0.75
max %Us 1.15
drop-out
min %Us 0.1
max %Us 0.25
Average coil consuption ≤20°C
in-rush W 3.2
holding W 3.2
Max cycles frequency
Mechanical operations Cycles/h 3600
Operating times
Average time for Us control
in AC
Closing NO
min ms 12
max ms 21
Opening NO
min ms 9
max ms 18
in DC
Closing NO
min ms 18
max ms 25
Opening NO
min ms 2
max ms 3
Closing NC
min ms 3
max ms 5