11BGC09T4D110
- Type of product: Changeover contactor assemblies
- Operating current (≤440V) [A]: 20
- Type: Open frame, with built-in interlock only
- Type of coil: DC coil
- Contactor coil voltage: 110VDC
Order code | 11BGC09T4D110 |
---|---|
Weight [g] | 448 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 097X065X090 |
Volume [cm³] | 567.45 |
Bar code [EAN13] | 8013975095577 |
HS Code | 85365080 |