Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BG1201A23060

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 12A, AC COIL 60HZ, 230VAC, 1NC AUXILIARY CONTACT

Add to cart
Order code 11BG1201A23060
Weight [g]184
Qty. per package1
Multiple qty. of packs per order 10
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975082331
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BG12
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 20
Operating current
Operational current AC3 (≤440V ≤55°C) A 12
Operational current AC4 (400V) A 4.8
Short-time allowable current for 10s (IEC/EN60947-1) A 96
Protection fuse
gG (IEC) A 20
aM (IEC) A 16
Making capacity (RMS value) A 120
Breaking capacity at voltage
Breaking capacity 440V A 96
Breaking capacity 500V A 72
Breaking capacity 690V A 72
Resistance per pole (average value) mΩ 10
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 4
AC3 W 1.44
Tightening torque for terminals
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 18
max 12
Flexible w/o lug conductor section
min mm² 0.75
max mm² 2.5
Flexible c/w lug conductor section
min mm² 1.5
max mm² 2.5
Flexible with insulated spade lug conductor section
min mm² 1.5
max mm² 2.5
Power terminal protection according to IEC/EN 60529 IP20
Auxiliary contact characteristics
Type of contact 1 NA
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A600
Ambient conditions
Temperature
Operating temperature
min °C -40
max °C 60
Storage temperature
min °C -55
max °C 70
Max altitude m 3,000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.18
Operations
Mechanical life Cycles 20,000,000
Electrical life Cycles 500000
Safety related data
Mirror contats according to IEC/EN 609474-4-1 Yes
EMC compatibility Yes
AC coil operating
Rated AC voltage at 50/60Hz, 60Hz
min V 12
max V 575
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 75
max %Us 115
drop-out