Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BG09T2A230

FOUR-POLE CONTACTOR, AC COIL 50/60HZ, 230VAC, 2NO AND 2NC

Add to cart
Order code 11BG09T2A230
Weight [g]182
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975081389
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BG09
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 20
Operating current
Operational current AC1 (≤40°C) A 20
Operational current AC3 (≤440V ≤55°C) A 9
Operational current AC4 (400V) A 4
Rated operational power AC1 (T≤40°C)
230V kW 8
400V kW 14
500V kW 16
690V kW 22
Short-time allowable current for 10s (IEC/EN60947-1) A 96
Protection fuse
gG (IEC) A 20
aM (IEC) A 10
Making capacity (RMS value) A 92
Breaking capacity at voltage
Breaking capacity 440V A 72
Breaking capacity 500V A 72
Breaking capacity 690V A 72
Resistance per pole (average value)