Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BG09T2A110

FOUR-POLE CONTACTOR, AC COIL 50/60HZ, 110VAC, 2NO AND 2NC

Add to cart
Order code 11BG09T2A110
Weight [g]180
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975081518
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BG09
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 20
Operating current
Operational current AC1 (≤40°C) A 20
Operational current AC3 (≤440V ≤55°C) A 9
Operational current AC4 (400V) A 4
Rated operational power AC1 (T≤40°C)
230V kW 8
400V kW 14
500V kW 16
690V kW 22
Short-time allowable current for 10s (IEC/EN60947-1) A 96
Protection fuse
gG (IEC) A 20
aM (IEC) A 10
Making capacity (RMS value) A 92
Breaking capacity at voltage
Breaking capacity 440V A 72
Breaking capacity 500V A 72
Breaking capacity 690V A 72
Resistance per pole (average value) mΩ 10
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 4
AC3 W 0.81
Tightening torque for terminals
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 18
max 12
Flexible w/o lug conductor section
min mm² 0.75
max mm² 2.5
Flexible c/w lug conductor section
min mm² 1.5
max mm² 2.5
Flexible with insulated spade lug conductor section
min mm² 1.5
max mm² 2.5
Power terminal protection according to IEC/EN 60529 IP20 when wired
Auxiliary contact characteristics
Type of contact 1 NO
Operational current AC1 (≤40°C) A 20
Operating current DC12
110V A 2.9
Operating current DC13
24V A 2.9
48V A 1.4
60V A 1.1
110V A Screw / DIN rail 35mm
125V A 0.3
220V A 0.1
600V A 0.6
Ambient conditions
Temperature
Operating temperature
min °C -40
max °C 60
Storage temperature
min °C -55
max °C 70
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.18
Operations
Mechanical life Cycles 20000000
Electrical life Cycles 500000
Safety related data
Performance level B10d according to EN/ISO 13489-1
rated load Cicli 500000
mechanical load Cicli 20000000
EMC compatibility yes
AC coil operating
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 0.75
max %Us 1.15
drop-out
min %Us 0.2
max %Us 0.55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 0.8
max %Us 1.15
drop-out