11BG0601A400
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 400
- IEC operating current Ith (AC1) [A]: 16
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 6A / 2.2Kw
- UL/CSA horsepower ratings 480V [HP]: 3
- Type of built-in auxiliary contacts: 1NC
- Type of mounting: Screw / DIN rail 35mm
Order code | 11BG0601A400 |
---|---|
Weight [g] | 178 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 060X045X060 |
Volume [cm³] | 162 |
Bar code [EAN13] | 8013975080320 |
HS Code | 85365080 |