Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BG0022A57560

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BG00 TYPE, AC COIL 60HZ, 575VAC, 2NO AND 2NC

Add to cart
Order code 11BG0022A57560
Weight [g]187
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975106082
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BG00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Tightening torque for terminals
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 18
max 12
Flexible w/o lug conductor section
min mm² 0.75
max mm² 2.5
Flexible c/w lug conductor section
min mm² 1.5
max mm² 2.5
Flexible with insulated spade lug conductor section
min mm² 1.5
max mm² 2.5
Power terminal protection according to IEC/EN 60529 IP20
Ambient conditions
Temperature
Operating temperature
min °C -40
max °C 60
Storage temperature
min °C -55
max °C 70
Max altitude m 3,000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.16
Operations
Mechanical life Cycles 20,000,000
Safety related data
Mirror contats according to IEC/EN 609474-4-1 Yes
EMC compatibility Yes
AC coil operating
Rated AC voltage at 50/60Hz, 60Hz
min V 12
max V 575
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 75
max %Us 115
drop-out
min %Us 20
max %Us 55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 80
max %Us 115
drop-out
min %Us 20
max %Us 55
of 60Hz coil powered at 60Hz
pick-up
min %Us 75
max %Us 115
drop-out
min %Us 20
max %Us 55
AC operating voltage
of 50/60Hz coil powered at 50Hz
in-rush VA 30
holding VA 4
of 50/60Hz coil powered at 60Hz
in-rush VA 25
holding VA 3
of 60Hz coil powered at 60Hz
in-rush VA 30
holding VA 4
Dissipation at holding ≤20°C 50Hz W 0.95
DC coil operating
DC rated control voltage
min V 6
max V 250
DC operating voltage
pick-up
min %Us 75
max %Us 115
drop-out
min %Us 10
max %Us 20
Average coil consuption ≤20°C
in-rush W 3.2
holding W 3.2
Max cycles frequency
Mechanical operations Cycles/h 3,600
Operating times
Average time for Us control
in AC
Closing NO
min ms 12
max ms 21
Opening NO
min ms 9
max ms 18
Closing NC
min ms 17
max ms 26
Opening NC
min ms 7
max ms 17
in DC
Closing NO
min ms 18
max ms 25
Opening NO
min ms 2
max ms 3
Closing NC
min ms 3
max ms 5
Opening NC
min ms 11
max ms 17
Downloads
Catalogue
Document Icon
<