11BF950057560

Three-pole contactor, IEC operating current Ie (AC3) = 95A, AC coil 60Hz, 575VAC
  • Number of poles: 3
  • Rated coil voltage [V]: 575
  • IEC operating current Ith (AC1) [A]: 125
  • UL/CSA horsepower ratings 480V [HP]: 60
  • Type of mounting: Screw / DIN rail 35mm
Order code 11BF950057560
Weight [g] 1345
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X079X119
Volume [cm³] 1193.927
Bar code [EAN13] 8013975098011
HS Code 85365080