Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BF110002460

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 110A, AC COIL 60HZ, 24VAC

Add to cart
Order code 11BF110002460
Weight [g]1370
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]127X079X119
Volume [cm³]1193.927
Bar code [EAN13]8013975110560
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation 11BF110
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 125
Operating current
Operational current AC1 (≤40°C) A 125
Operational current AC3 (≤440V ≤55°C) A 110
Rated operational power AC1 (T≤40°C)
230V kW 47
400V kW 82
500V kW 108
690V kW 128
Rated operational power AC3 (T≤55°C)
230V kW 33
400V kW 61
415V kW 66
440V kW 70
500V kW 59
690V kW 80
1000V kW 45
Short-time allowable current for 10s (IEC/EN60947-1) A 880
Protection fuse
gG (IEC) A 160
aM (IEC) A 125
Making capacity (RMS value) A 1200
Breaking capacity at voltage
Breaking capacity 440V A 1200
Breaking capacity 500V A 1050
Breaking capacity 690V A 800
Resistance per pole (average value) mΩ 0.6
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 9.4
AC3 W 7.3
Tightening torque for terminals
min Nm 4
max Nm 5
min Ibft 2.95
max Ibft 3.7
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 1
Conductor section
AWG
min 14
max 2/0
Flexible w/o lug conductor section
min mm² 6
max mm² 50
Flexible c/w lug conductor section
min mm² 6
max mm² 50
Power terminal protection according to IEC/EN 60529 IP20 front
Auxiliary contact characteristics
Operational current AC1 (≤40°C) A 125
Operating current DC13
110V A Screw / DIN rail 35mm
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 1.37
Operations
Mechanical life Cycles 15000000
Electrical life Cycles 800000
Safety related data
Performance level B10d according to EN/ISO 13489-1
rated load Cicli 800000
mechanical load Cicli 15000000
Mirror contats according to IEC/EN 609474-4-1 yes
EMC compatibility yes
AC coil operating
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 0.85
max %Us 1.1
drop-out
min %Us 0.4
max %Us 0.55
of 60Hz coil powered at 60Hz
pick-up
min