Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B630400380

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 800A, AC/DC COIL, 380…415VAC/DC

Add to cart
Order code 11B630400380
Weight [g]21650
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]277X268X276
Volume [cm³]20489.136
Bar code [EAN13]8013975026533
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B630
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 800
Operating current
Operational current AC1 (≤40°C) A 800
Operational current AC3 (≤440V ≤55°C) A 630
Operational current AC4 (400V) A 210
Rated operational power AC1 (T≤40°C)
230V kW 288
400V kW 500
500V kW 655
690V kW 860
Rated operational power AC3 (T≤55°C)
230V kW 198
400V kW 335
415V kW 368
440V kW 368
500V kW 368
690V kW 440
1000V kW 360
Short-time allowable current for 10s (IEC/EN60947-1) A 5040
Protection fuse
gG (IEC) A 1000
aM (IEC) A 630
Making capacity (RMS value) A 6300
Breaking capacity at voltage
Breaking capacity 440V A 6300
Breaking capacity 500V A 5600
Breaking capacity 690V A 5000
Resistance per pole (average value) mΩ 0.14
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 90
AC3 W 56
Tightening torque for terminals
min Nm 55
max Nm 55
min Ibft 40.6
max Ibft 40.6
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
max 2x 600 kcmil
Power terminal protection according to IEC/EN 60529 </