Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B6300048

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 630A, AC/DC COIL, 48VAC/DC

Add to cart
Order code 11B6300048
Weight [g]18400
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]277X203X276
Volume [cm³]15519.756
Bar code [EAN13]8013975019900
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B630
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 800
Operating current
Operational current AC1 (≤40°C) A 800
Operational current AC3 (≤440V ≤55°C) A 630
Operational current AC4 (400V) A 210
Rated operational power AC1 (T≤40°C)
230V kW 288
400V kW 500
500V kW 655
690V kW 860
Rated operational power AC3 (T≤55°C)
230V kW 198
400V kW 335
415V kW 368
440V kW 368
500V kW 368
690V kW 440
1000V kW 360
Short-time allowable current for 10s (IEC/EN60947-1) A 5040
Protection fuse
gG (IEC) A 1000
aM (IEC) A 630
Making capacity (RMS value) A 6300
Breaking capacity at voltage
Breaking capacity 440V A 6300
Breaking capacity 500V A 5600
Breaking capacity 690V A 5000
Resistance per pole (average value) mΩ 0.14
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 90
AC3 W 56
Tightening torque for terminals
min Nm 55
max Nm 55
min Ibft 40.6
max Ibft 40.6
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
max 2x 600 kcmil
Power terminal protection according to IEC/EN 60529 IP00
Auxiliary contact characteristics
Operational current AC1 (≤40°C) A 800
Operating current DC13
110V A Screw
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw
Weight g 18.4
Operations
Mechanical life Cycles 5000000
Electrical life Cycles 700000
Safety related data
Performance level B10d according to EN/ISO 13489-1
rated load Cicli 700000
mechanical load Cicli 5000000
Mirror contats according to IEC/EN 609474-4-1 yes
EMC compatibility yes
AC coil operating
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.6
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.6
AC operating voltage
of 50/60Hz coil powered at 50Hz
in-rush VA 400
holding VA 18
of 50/60Hz coil powered at 60Hz
in-rush VA 400
holding VA 18
Dissipation at holding ≤20°C 50Hz W 18
DC coil operating
DC rated control voltage
min V 24
DC operating voltage
pick-up
min %Us 0.8
max %Us 1.10
drop-out
min %Us 0.2
max %Us 0.60
Average coil consuption ≤20°C
in-rush W 400
holding W 18
Max cycles frequency
Mechanical operations Cycles/h 1200
Operating times
Average time for Us control
in AC
Closing NO
min ms 110
max ms 180
Opening NO
min ms 60
max ms 100
in DC
Closing NO
min ms 110
max