11B5000048
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 48
- IEC operating current Ith (AC1) [A]: 700
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 520A / 290Kw
- Fixing: Screw
Order code | 11B5000048 |
---|---|
Weight [g] | 17980 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 277X203X276 |
Volume [cm³] | 15519.756 |
Bar code [EAN13] | 8013975018491 |
HS Code | 85365080 |