11B310400110

Four-pole contactor, IEC operating current Ith (AC1) = 450A, AC/DC coil, 110...125VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 110...125
  • IEC operating current Ith (AC1) [A]: 450
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 320A / 170Kw
  • UL/CSA horsepower ratings 480V [HP]: 250
  • Type of mounting: Screw
Order code 11B310400110
Weight [g] 11100
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 208X196X227
Volume [cm³] 9254.336
Bar code [EAN13] 8013975074442
HS Code 85365080