11B31000380

Three-pole contactor, IEC operating current Ie (AC3) = 320A, AC/DC coil, 380...415VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 380...415
  • IEC operating current Ith (AC1) [A]: 450
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 320A / 170Kw
  • UL/CSA horsepower ratings 480V [HP]: 250
  • Type of mounting: Screw
Order code 11B31000380
Weight [g] 9530
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 208X148X232
Volume [cm³] 7141.888
Bar code [EAN13] 8013975058725
HS Code 85365080