Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B160024110

THREE-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 1600A, AC/DC COIL, 110…125VAC/DC

Add to cart
Order code 11B160024110
Weight [g]49500
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]542X362X290
Volume [cm³]56899
Bar code [EAN13]8013975067222
HS Code85365080
Dimensions
Wiring diagram
Certifications:
/
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B1600
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 1600
Operating current
Operational current AC1 (≤40°C) A 1600
Rated operational power AC1 (T≤40°C)
230V kW 550
400V kW 950
500V kW 1200
690V kW 1650
Short-time allowable current for 10s (IEC/EN60947-1) A 8300
Protection fuse
gG (IEC) A 1600
Making capacity (RMS value) A 6300
Breaking capacity at voltage
Breaking capacity 440V A 6300
Breaking capacity 500V A 5600
Breaking capacity 690V A 5000
Resistance per pole (average value) mΩ 7
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 180
Tightening torque for terminals
min Nm 35
max Nm 35
min Ibft 25.8
max Ibft 25.8
max number of wires simultaneously connectable nr. 2
Power terminal protection according to IEC/EN 60529 IP00
Auxiliary contact characteristics
Type of contact 2 NO + 4 NC
Thermal current Ith A 16
IEC/EN 60947-5-1 designation A600 - P600
Operational current AC1 (≤40°C) A 1600
Operating current AC15
230V A 3
400V A 1.9
500V A 1.4
Operating current DC12
110V A 5.7
Operating current DC13
24V A 5.7
48V A 2.9
60V A 2.3
110V A Screw
125V A 0.6
220V A 0.2
600V A 1.2
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw
Weight g