Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B145L00220220

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 150A, AC/DC COIL, ALREADY FITTED WITH MECHANICAL LATCH (G495), 220…240VAC/DC, MECHANICAL LATCH 110…125VAC

Add to cart
Order code 11B145L00220220
Weight [g]6080
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]178X124X194
Volume [cm³]4281.968
Bar code [EAN13]8013975025932
HS Code85365080
Dimensions
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B145
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 250
Operating current
Operational current AC1 (≤40°C) A 250
Operational current AC3 (≤440V ≤55°C) A 150
Operational current AC4 (400V) A 57
Rated operational power AC1 (T≤40°C)
230V kW 91
400V kW 150
500V kW 196
690V kW 270
Rated operational power AC3 (T≤55°C)
230V kW 46
400V kW 80
415V kW 88
440V kW 93
500V kW 100
690V kW 120
1000V kW 75
Short-time allowable current for 10s (IEC/EN60947-1) A 1300
Protection fuse
gG (IEC) A 250
aM (IEC) A 160