11B125024110
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 110...125
- IEC operating current Ith (AC1) [A]: 1250
- Type of built-in auxiliary contacts: 2NO+4NC
- Fixing: Screw
Order code | 11B125024110 |
---|---|
Weight [g] | 47900 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 542X362X290 |
Volume [cm³] | 56899.16 |
Bar code [EAN13] | 8013975045817 |
HS Code | 85365080 |