Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B1150048

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 110A, AC/DC COIL, 48VAC/DC

Add to cart
Order code 11B1150048
Weight [g]5340
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]173X124X194
Volume [cm³]4161.688
Bar code [EAN13]8013975025703
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B115
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 160
Operating current
Operational current AC1 (≤40°C) A 160
Operational current AC3 (≤440V ≤55°C) A 110
Operational current AC4 (400V) A 47
Rated operational power AC1 (T≤40°C)
230V kW 57
400V kW 98
500V kW 129
690V kW 173
Rated operational power AC3 (T≤55°C)
230V kW 33
400V kW 61
415V kW 66
440V kW 70
500V kW 80
690V kW 100
1000V kW 63
Short-time allowable current for 10s (IEC/EN60947-1) A 1100
Protection fuse
gG (IEC) A 200
aM (IEC) A 125
Making capacity (RMS value) A 1300
Breaking capacity at voltage